IESNA:LM-63-2002
[TEST]P1335239
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-76)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R30B2750DE010 E3A451MW_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3A451MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]116
TILT=NONE
1 -1 1 49 13 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 22.5 45 67.5 90 112.5
135 157.5 180
4.5 4.6 4.8 5 5.2 5.8 7.4 10.2 18.2 23.7
32.3 45.1 59.1 81.4 110.2 137.6 173.5 213.8 247.6 287.3
319.4 350.5 380.2 406.4 423.4 438 443.9 446.3 443.2 430.7
419.6 398 354.7 315.9 269 199.1 135.4 82.1 23.4 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.5 4.6 4.8 5 5.2 5.8 7.3 10.1 17.4 23
31.5 43.7 57.8 79.9 103.5 132 165.7 202.9 237.3 271.7
308.6 335.9 366.8 390.9 412.3 425 432.8 436.3 435.7 425.7
414.1 394.6 351.5 312.5 263 190.4 130.3 75.5 20.7 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.5 4.7 4.8 4.9 5.1 5.7 7.1 9.8 15.9 21.1
27.7 37.2 50.5 66.9 86.2 112.6 141.2 173.2 207.7 235.9
270.5 299.1 326.2 350 370.7 387.3 398.8 407.4 411.8 410.8
400.9 384.2 337.8 292.8 237.2 167.4 104.7 52.7 13.8 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.5 4.7 4.9 5 5.1 5.6 6.8 9 14 17.9
23.3 30.2 40 50.4 65 83.3 105.4 130.3 159.7 184.6
212.7 239.7 261.5 282.8 303.8 319.9 334.2 344.4 351.1 357.7
350.8 333.1 289.2 240.5 182.5 124.5 65.7 27.9 6.4 0.7
0.2 0.2 0.1 0.1 0.1 0 0 0 0
4.5 4.6 4.8 4.9 5 5.4 6.4 8.1 11.9 14.3
18.1 22.6 28.8 36.5 45 55.7 70.2 86.5 105.2 121.4
142.6 161.7 179.8 198.4 215.2 227.6 239.2 247.8 254.6 260.5
252.9 236.2 203.1 156 110.6 63.7 27.2 11.7 3.3 0.5
0.2 0.1 0.1 0.1 0.1 0 0 0 0
4.5 4.7 4.8 4.9 5 5.3 6.3 7.8 10.8 13.1
16 19.6 24.6 29.6 37.1 45.6 55.2 66 80.1 94.3
109.9 126 141.2 155.1 168.3 178.8 189.6 196.8 202.1 206
198.3 180.9 152.9 112.1 75.1 40.7 17.2 7.8 2.5 0.5
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.5 4.7 4.7 4.7 4.6 4.5 4.5 4.5 4.8 5
5.1 5.3 5.5 5.8 6.1 6.4 6.8 7.2 7.6 8
8.3 8.6 8.8 8.8 8.8 8.8 8.7 8.5 8.2 7.1
5.4 3.8 2.7 1.8 1.3 0.7 0.3 0 0 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.5 4.7 4.6 4.5 4.3 4 3.7 3.3 2.9 2.8
2.6 2.5 2.4 2.2 2.1 2.1 2 1.9 1.8 1.6
1.5 1.4 1.2 1.1 1 0.9 0.8 0.7 0.6 0.4
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2 0.2
0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0
4.5 4.5 4.4 4.2 3.8 3.4 3.1 2.7 2.3 2.2
2.1 2 1.9 1.8 1.7 1.6 1.5 1.4 1.3 1.2
1.2 1.1 1.1 1 0.9 0.9 0.8 0.8 0.7 0.7
0.7 0.6 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.4 0.4 0.4 0.3 0
4.5 4.4 4.1 3.9 3.5 3.1 2.8 2.5 2.2 2.1
2.1 2.1 1.9 1.8 1.8 1.7 1.7 1.6 1.6 1.5
1.5 1.4 1.4 1.3 1.3 1.3 1.2 1.2 1.2 1.1
1.1 1 1 1 0.9 0.9 0.9 0.9 0.9 0.9
0.8 0.7 0.7 0.6 0.6 0.4 0.3 0.3 0
4.5 4.2 4 3.7 3.4 3 2.8 2.5 2.3 2.3
2.2 2.1 2.1 2.1 2 2 1.9 1.9 1.9 1.8
1.8 1.8 1.7 1.7 1.6 1.6 1.6 1.6 1.6 1.6
1.6 1.5 1.5 1.5 1.5 1.5 1.4 1.4 1.4 1.3
1.3 1.2 1 1 0.8 0.6 0.4 0.2 0
4.5 4.2 3.9 3.6 3.3 3.1 2.8 2.6 2.5 2.5
2.4 2.4 2.3 2.2 2.2 2.2 2.1 2.1 2.1 2.1
2.1 2.1 2 2 2 2 2 2 2 2
2 2 2 2 2 2 2 1.9 1.9 1.9
1.8 1.7 1.5 1.4 1.2 1 0.7 0.4 0
4.5 4.2 3.9 3.6 3.3 3.1 2.9 2.7 2.6 2.6
2.5 2.5 2.4 2.3 2.3 2.3 2.3 2.2 2.2 2.2
2.2 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1
2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2 2
1.9 1.8 1.7 1.5 1.3 1 0.8 0.4 0
